??
Automatically crawled content

This catalog was automatically crawled. The selected part is only available in STEP format. If you would like this part in all available formats, we will be happy to contact the manufacturer for you.

I agree that my data may be transmitted to the catalog prospect suppliers
Download CAD models
You have not yet generated a CAD or PDF file for download.
CAD model selection
BALLUFF BES 18,0-KB-3-F
HELP_VARIABLE
Company
Balluff
Description
Fastening Technology
Bill of material
BALLUFF BES 18,0-KB-3-F
VERF
Availability
Available
BC
Order code
BAM00F8
TC
Product identifier
BES 18,0-KB-3-F
PX
Product view
42903_00
GR
Diameter
mm
POS
position
mm
MOUNTING
Mounting
TECH
Tech. Details
Tech. Detail
ICON
W
Weight
0.022 Kg
TRAFFIC
Customs number
39263000
MANUALDE
Manual EN
MANUALEN
Manual EN
DESCRIPT
Description
Version = Mounting clamp with positive stop, Use = for sensors Ø18 mm, For M18 sensors, Material = PA 6, Dimension = 40 x 24 x 30 mm, Mounting part = Screws, clamps
CAE
EPlan
Previews
Embedded user actions